Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760255043 | PPL-SP-12LC-SM-PT-BEU
Base Product: PROPEL-SPLICE-CASSETTES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Propel Singlemode Splice Cassette, 12LC/UPC with internal shutters, 250 µm OS2 single fiber pigtails, Method B Enhanced ULL
Features and Benefits
- Can be installed and removed from front or rear of panel
- This component requires 3 of the 12 lanes on the Propel Panel blade
- Compatible with either 250 µm or 900 µm incoming fiber (inactive)
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Color, front | Blue |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Polarity | Method B Enhanced (ULL) |
| Shuttered | Yes |
| Total Fibers, quantity | 12 |
Dimensions
| Height | 11.6 mm | 0.457 in |
| Width | 97.8 mm | 3.85 in |
| Depth | 187 mm | 7.362 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Insertion Loss, maximum | 0.25 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | UL |
Packaging and Weights
| Included | Single Fusion Splice Protection Sleeves |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Color, front | Blue |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Polarity | Method B Enhanced (ULL) |
| Shuttered | Yes |
| Total Fibers, quantity | 12 |
Dimensions
| Height | 11.6 mm | 0.457 in |
| Width | 97.8 mm | 3.85 in |
| Depth | 187 mm | 7.362 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Insertion Loss, maximum | 0.25 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | UL |
Packaging and Weights
| Included | Single Fusion Splice Protection Sleeves |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Video
Propel - 6 and 8 Port Single Fiber Splice Cassette
Propel - 6 and 8 Port Single Fiber Splice Cassette
Propel - 6 and 8 Port Single Fiber Splice Cassette
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Propel - 6 and 8 Port Single Fiber Splice Cassette
Propel - 6 and 8 Port Single Fiber Splice Cassette
Propel - 6 and 8 Port Single Fiber Splice Cassette
Warranty
Other Ways to Browse
