760255060 | PPL-FT-12LC-OM5-00-000
Base Product: PROPEL-SPLICE-CASSETTES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Propel Multimode Field Term Cassette, 12LC with internal shutters, for use with cable terminated with field installed connectors, no fiber
Features and Benefits
- Can be installed and removed from front or rear of panel
- This component requires 3 of the 12 lanes on the Propel Panel blade
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Color, front | Lime green |
| Interface, front | LC/UPC |
| Interface, rear | No pigtail |
| Shuttered | Yes |
| Total Fibers, quantity | 12 |
Dimensions
| Height | 11.6 mm | 0.457 in |
| Width | 97.8 mm | 3.85 in |
| Depth | 187 mm | 7.362 in |
Optical Specifications
| Fiber Mode | Multimode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | c-UL-us |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Color, front | Lime green |
| Interface, front | LC/UPC |
| Interface, rear | No pigtail |
| Shuttered | Yes |
| Total Fibers, quantity | 12 |
Dimensions
| Height | 11.6 mm | 0.457 in |
| Width | 97.8 mm | 3.85 in |
| Depth | 187 mm | 7.362 in |
Optical Specifications
| Fiber Mode | Multimode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | c-UL-us |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
