760255064 | PPL-FT-24LC-SM-00-000
Base Product: PROPEL-SPLICE-CASSETTES
Propel Singlemode Field Term Cassette, 24LC with internal shutters, no fiber
Features and Benefits
Recommended for use with 24f subunit cable
- Can be installed and removed from front or rear of panel
- This component requires 6 of the 12 lanes on the Propel Panel blade
Specifications
Product classification
| Portfolio | CommScope® |
| Product Type | Fiber cassette |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Color, front | Blue |
| Interface, front | LC/UPC |
| Interface, rear | No pigtail |
| Shuttered | Yes |
| Total Fibers, quantity | 24 |
Dimensions
| Height | 11.6 mm | 0.457 in |
| Width | 196 mm | 7.717 in |
| Depth | 187 mm | 7.362 in |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | c-UL-us |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product classification
| Portfolio | CommScope® |
| Product Type | Fiber cassette |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Color, front | Blue |
| Interface, front | LC/UPC |
| Interface, rear | No pigtail |
| Shuttered | Yes |
| Total Fibers, quantity | 24 |
Dimensions
| Height | 11.6 mm | 0.457 in |
| Width | 196 mm | 7.717 in |
| Depth | 187 mm | 7.362 in |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | c-UL-us |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Sustainability
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Warranty
Other Ways to Browse
