XP-PP7
Base Product: XPND-ADAPTER-PACKS
- Available in:
- Latin America
- North America
- Asia
- Australia/New Zealand
CommScope XPND™ fiber pass through adapter pack, singlemode, 12 SC UPC
Features and Benefits
- Can be installed and removed from front or rear of panel
- QR code provides easy access to product documentation
Specifications
Product classification
| Regional Availability | Latin America | North America | Asia | Australia/New Zealand |
| Product Type | Fiber patch cassette |
| Product Brand | CommScope XPND™ |
General Specifications
| Adapter Color | Blue |
| Interface | SC/UPC |
| Total Ports, quantity | 12 |
Dimensions
| Height | 19 mm | 0.748 in |
| Width | 202.25 mm | 7.963 in |
| Depth | 201.5 mm | 7.933 in |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Latin America | North America | Asia | Australia/New Zealand |
| Product Type | Fiber patch cassette |
| Product Brand | CommScope XPND™ |
General Specifications
| Adapter Color | Blue |
| Interface | SC/UPC |
| Total Ports, quantity | 12 |
Dimensions
| Height | 19 mm | 0.748 in |
| Width | 202.25 mm | 7.963 in |
| Depth | 201.5 mm | 7.933 in |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
