Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: XPND-ADAPTER-PACKS
CommScope XPND™ fiber pass through adapter pack, singlemode, 24 LC/UPC ports
| Regional Availability | Latin America | North America | Asia | Australia/New Zealand |
| Product Type | Fiber patch cassette |
| Product Brand | CommScope XPND™ |
| Adapter Color | Blue |
| Interface | LC/UPC |
| Total Ports, quantity | 24 |
| Height | 19 mm | 0.748 in |
| Width | 202.25 mm | 7.963 in |
| Depth | 201.5 mm | 7.933 in |
| Fiber Mode | Singlemode |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |
| Regional Availability | Latin America | North America | Asia | Australia/New Zealand |
| Product Type | Fiber patch cassette |
| Product Brand | CommScope XPND™ |
| Adapter Color | Blue |
| Interface | LC/UPC |
| Total Ports, quantity | 24 |
| Height | 19 mm | 0.748 in |
| Width | 202.25 mm | 7.963 in |
| Depth | 201.5 mm | 7.933 in |
| Fiber Mode | Singlemode |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |