Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
XP-PS7-R
Base Product: XPND-SPLICE-CASSETTES
- Available in:
- Latin America
- North America
- Asia
- Australia/New Zealand
CommScope XPND™ Singlemode Splice Cassette, ribbon, 12 SC UPC
Features and Benefits
- Can be installed and removed from front or rear of panel
Specifications
Product classification
| Regional Availability | Latin America | North America | Asia | Australia/New Zealand |
| Product Type | Fiber cassette with ribbon pigtail |
| Product Brand | CommScope XPND™ |
General Specifications
| Adapter Color | Blue |
| Color, front | Blue |
| Interface, front | SC/UPC |
| Interface, rear | Ribbon pigtail |
| Total Fibers, quantity | 12 |
| Total Ports, quantity | 12 |
Dimensions
| Height | 19 mm | 0.748031 in |
| Width | 202.5 mm | 7.97244 in |
| Depth | 207 mm | 8.14961 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America | Asia | Australia/New Zealand |
| Product Type | Fiber cassette with ribbon pigtail |
| Product Brand | CommScope XPND™ |
General Specifications
| Adapter Color | Blue |
| Color, front | Blue |
| Interface, front | SC/UPC |
| Interface, rear | Ribbon pigtail |
| Total Fibers, quantity | 12 |
| Total Ports, quantity | 12 |
Dimensions
| Height | 19 mm | 0.748031 in |
| Width | 202.5 mm | 7.97244 in |
| Depth | 207 mm | 8.14961 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
