CommScope XPND™ Singlemode Splice Cassette, stranded, 24 LC/UPC
Features and Benefits
- Can be installed and removed from front or rear of panel
Specifications
Product classification
Regional Availability | Latin America | North America |
Product Type | Fiber cassette with pigtails |
Product Brand | CommScope XPND™ |
General Specifications
Adapter Color | Blue |
Color, front | Blue |
Interface, front | LC/UPC |
Interface, rear | Stranded pigtail |
Total Fibers, quantity | 24 |
Total Ports, quantity | 24 |
Dimensions
Height | 19 mm | 0.748031 in |
Width | 202.5 mm | 7.97244 in |
Depth | 207 mm | 8.14961 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Latin America | North America |
Product Type | Fiber cassette with pigtails |
Product Brand | CommScope XPND™ |
General Specifications
Adapter Color | Blue |
Color, front | Blue |
Interface, front | LC/UPC |
Interface, rear | Stranded pigtail |
Total Fibers, quantity | 24 |
Total Ports, quantity | 24 |
Dimensions
Height | 19 mm | 0.748031 in |
Width | 202.5 mm | 7.97244 in |
Depth | 207 mm | 8.14961 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse