760240616 | FACT-2ERHPSFA
Base Product: FACT-PATCH-SPLICE-CHASSIS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FACT® Fiber Optic Patch/Splice Chassis, gray, 2E high, 48-port, singlemode, loaded with SC/UPC adapters and B-grade pigtails, ANT splice tray type, right-hand patch
Features and Benefits
                                - Designed for use with the all-purpose all-front-access FACT frames and FIST-GR3 frames supporting up to 2,688 LC or 1,344 SC connections in a single frame (FACT-IC frame 2880 LC or 1440 SC)
- Reduced installation and maintenance time via the toolless snap-on design supporting both interconnect and cross-connect applications
- Flexible customization enabled by 4 chassis types (patch-only, patch-splice, pre-cabled and splice-only) to support all ODF applications
- High density through the single FACT element height (1E) being 30% less tall compared to the industry standard panel height (1HU)
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch/splice chassis | 
| Product Brand | FACT® | 
| Product Series | FACT | 
General Specifications
| Functionality | Patching | Splicing | 
| Application | Compatible with FIST-GR3-style frames | 
| Body Style | Right-hand patch | 
| Color | Gray | 
| Growth Configuration | Fully loaded | 
| Interface, front | SC/UPC | 
| Patch Cord Routing | Right sided | 
| Pigtail Assembly Type | 12-fiber, stranded | 
| Pigtails Included, quantity | 48 | 
| Rack Type | EIA 19 in | 
| Rack Units | 1.4 | 
| Shelf Movement | Sliding | 
| Splicing Capacity, maximum | 48 | 
| Splicing Type | ANT | 
| Total Ports, quantity | 48 | 
| Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-30 | 
Dimensions
| Height | 61.9 mm | 2.437 in | 
| Width | 524 mm | 20.63 in | 
| Depth | 283 mm | 11.142 in | 
Ordering Tree
| Click on image to enlarge. | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | G.657.A1 | 
| Performance Grade | Superior B grade | 
| Insertion Loss, maximum | 0.25 dB | 
| Return Loss, minimum | 60 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) | 
| Flammability Rating | UL 94 V-0 | 
Packaging and Weights
| Included | Mounting hardware for FACT frame | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch/splice chassis | 
| Product Brand | FACT® | 
| Product Series | FACT | 
General Specifications
| Functionality | Patching | Splicing | 
| Application | Compatible with FIST-GR3-style frames | 
| Body Style | Right-hand patch | 
| Color | Gray | 
| Growth Configuration | Fully loaded | 
| Interface, front | SC/UPC | 
| Patch Cord Routing | Right sided | 
| Pigtail Assembly Type | 12-fiber, stranded | 
| Pigtails Included, quantity | 48 | 
| Rack Type | EIA 19 in | 
| Rack Units | 1.4 | 
| Shelf Movement | Sliding | 
| Splicing Capacity, maximum | 48 | 
| Splicing Type | ANT | 
| Total Ports, quantity | 48 | 
| Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-30 | 
Dimensions
| Height | 61.9 mm | 2.437 in | 
| Width | 524 mm | 20.63 in | 
| Depth | 283 mm | 11.142 in | 
Ordering Tree
| Click on image to enlarge. | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | G.657.A1 | 
| Performance Grade | Superior B grade | 
| Insertion Loss, maximum | 0.25 dB | 
| Return Loss, minimum | 60 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) | 
| Flammability Rating | UL 94 V-0 | 
Packaging and Weights
| Included | Mounting hardware for FACT frame | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                     
                             
                             
                             
                             
                             
                             
                             
                             
                             
                            