Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: FACT-MODULES
FACT® MPO Module, right sided, LC/UPC at front side, 2x12 fiber MPO at rear side, singlemode, wiring method B Enhanced
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | FACT® |
| Product Series | FACT |
| Functionality | Breakout |
| Application | For Use with FACT NG4 Universal Chassis |
| Body Style | Right orientation |
| Color, boot | Black |
| Color, housing | Black |
| Color, rear | Green |
| Interface, front | LC/UPC |
| Interface Feature, front | Duplex |
| Interface Color, front | Blue |
| Interface, rear | MPO |
| Interface Feature, rear | Female | Key up/up | Unpinned |
| Interface Color, rear | Blue |
| Polarity | Method B Enhanced (ULL) |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 24 |
| Total Ports, quantity, rear | 2 |
| Height | 13.21 mm | 0.52 in |
| Width | 159.77 mm | 6.29 in |
| Depth | 122.68 mm | 4.83 in |
| Fiber Mode | Singlemode |
| Insertion Loss, maximum | 0.63 dB |
| Insertion Loss, typical | 0.5 dB |
| Return Loss, minimum | 50 dB |
| Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
| Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Relative Humidity | Up to 85%, non-condensing |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | FACT® |
| Product Series | FACT |
| Functionality | Breakout |
| Application | For Use with FACT NG4 Universal Chassis |
| Body Style | Right orientation |
| Color, boot | Black |
| Color, housing | Black |
| Color, rear | Green |
| Interface, front | LC/UPC |
| Interface Feature, front | Duplex |
| Interface Color, front | Blue |
| Interface, rear | MPO |
| Interface Feature, rear | Female | Key up/up | Unpinned |
| Interface Color, rear | Blue |
| Polarity | Method B Enhanced (ULL) |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 24 |
| Total Ports, quantity, rear | 2 |
| Height | 13.21 mm | 0.52 in |
| Width | 159.77 mm | 6.29 in |
| Depth | 122.68 mm | 4.83 in |
| Fiber Mode | Singlemode |
| Insertion Loss, maximum | 0.63 dB |
| Insertion Loss, typical | 0.5 dB |
| Return Loss, minimum | 50 dB |
| Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
| Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Relative Humidity | Up to 85%, non-condensing |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |