760244561 | FACT-MMDRME-B
Base Product: FACT-MODULES
- Available in:
- Asia
- EMEA
- Latin America
- North America
FACT® MPO Module, right sided, LC/APC at front side, 2x12 fiber MPO at rear side, singlemode, wiring method B Enhanced
Features and Benefits
- Offers the same craft-friendly interface for LC and SC connectors as the cabled module
- Allow installers to connect an MPO trunk cable to turn up services in rapid installation applications
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Functionality | Breakout |
| Application | For Use with FACT NG4 Universal Chassis |
| Body Style | Right orientation |
| Color, boot | Black |
| Color, housing | Black |
| Color, rear | Green |
| Interface, front | LC/APC |
| Interface Feature, front | Simplex |
| Interface Color, front | Green |
| Interface, rear | MPO |
| Interface Feature, rear | Female | Key up/up | Unpinned |
| Interface Color, rear | Green |
| Polarity | Method B Enhanced (ULL) |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 24 |
| Total Ports, quantity, rear | 2 |
Dimensions
| Height | 13.21 mm | 0.52 in |
| Width | 159.77 mm | 6.29 in |
| Depth | 122.68 mm | 4.83 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Insertion Loss, maximum | 0.75 dB |
| Insertion Loss, typical | 0.6 dB |
| Return Loss, minimum | 62 dB |
Environmental Specifications
| Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
| Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Relative Humidity | Up to 85%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Functionality | Breakout |
| Application | For Use with FACT NG4 Universal Chassis |
| Body Style | Right orientation |
| Color, boot | Black |
| Color, housing | Black |
| Color, rear | Green |
| Interface, front | LC/APC |
| Interface Feature, front | Simplex |
| Interface Color, front | Green |
| Interface, rear | MPO |
| Interface Feature, rear | Female | Key up/up | Unpinned |
| Interface Color, rear | Green |
| Polarity | Method B Enhanced (ULL) |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 24 |
| Total Ports, quantity, rear | 2 |
Dimensions
| Height | 13.21 mm | 0.52 in |
| Width | 159.77 mm | 6.29 in |
| Depth | 122.68 mm | 4.83 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Insertion Loss, maximum | 0.75 dB |
| Insertion Loss, typical | 0.6 dB |
| Return Loss, minimum | 62 dB |
Environmental Specifications
| Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
| Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Relative Humidity | Up to 85%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
