Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: FACT-ODF
FACT® Cross-connect frame, for patching on the left
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Frame |
| Product Brand | FACT® |
| Product Series | FACT |
| Access | Front |
| Application | For use with FACT chassis |
| Color | Light gray |
| Height | 1800 mm | 70.866 in |
| Width | 1050 mm | 41.339 in |
| Depth | 300 mm | 11.811 in |
| Material Type | Steel |
| Environmental Space | Indoor |
| Qualification Standards | IEC 6300-2 | Seismic rating, zone 2 |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
| Weight, net | 93 kg | 205.03 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Frame |
| Product Brand | FACT® |
| Product Series | FACT |
| Access | Front |
| Application | For use with FACT chassis |
| Color | Light gray |
| Height | 1800 mm | 70.866 in |
| Width | 1050 mm | 41.339 in |
| Depth | 300 mm | 11.811 in |
| Material Type | Steel |
| Environmental Space | Indoor |
| Qualification Standards | IEC 6300-2 | Seismic rating, zone 2 |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
| Weight, net | 93 kg | 205.03 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |