Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: FACT-NG4-CHASSIS
FACT® NG4 Fiber Equipment Chassis, 2U, 19-Inch, for holding up to 6 single high NG4 or right hand patch FACT modules
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber VAM chassis | Fiber patch chassis |
| Product Brand | FACT® | NG4access® |
| Product Series | FACT | NG4 |
| Application | For use with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional) |
| Color | Gray |
| Interface, front | Unloaded |
| Module/Adapter Pack Slots, quantity | 6 |
| Rack Type | FACT | FIST-GR3 |
| Rack Units | 2 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 144 |
| Height | 88 mm | 3.465 in |
| Width | 430 mm | 16.929 in |
| Depth | 278 mm | 10.945 in |
| Material Type | Steel |
| Packaging quantity | 1 |
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber VAM chassis | Fiber patch chassis |
| Product Brand | FACT® | NG4access® |
| Product Series | FACT | NG4 |
| Application | For use with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional) |
| Color | Gray |
| Interface, front | Unloaded |
| Module/Adapter Pack Slots, quantity | 6 |
| Rack Type | FACT | FIST-GR3 |
| Rack Units | 2 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 144 |
| Height | 88 mm | 3.465 in |
| Width | 430 mm | 16.929 in |
| Depth | 278 mm | 10.945 in |
| Material Type | Steel |
| Packaging quantity | 1 |