Flex Frame Splice Cabinet for Flex Frame
Specifications
Product classification
Regional Availability | North America |
Product Type | Fiber splice cabinet enclosure |
Product Series | Flex Frame |
General Specifications
Color | Gray |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Weight, net | 18.14 kg | 39.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | North America |
Product Type | Fiber splice cabinet enclosure |
Product Series | Flex Frame |
General Specifications
Color | Gray |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Weight, net | 18.14 kg | 39.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Building Information Modeling (BIM) Objects
Product Specification
User Manual
Visio Stencil
Warranty
Assembly Drawing
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse