760245550 | ODF-ACC-BRK-23
Base Product: FLEX-CAB-ACCESSORIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Flex Frame, 23" rack mount brack for Universal Splice cabinet, 1 kit per cabinet
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mounting bracket |
General Specifications
Color | Gray |
Mounting | Rack, EIA 23 in |
Packaging and Weights
Included | 6 brackets per kit (3 sets) |
Packaging quantity | 1 |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mounting bracket |
General Specifications
Color | Gray |
Mounting | Rack, EIA 23 in |
Packaging and Weights
Included | 6 brackets per kit (3 sets) |
Packaging quantity | 1 |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse