LSX Fiber Termination Chassis 4 RU, 72 - SC/UPC, Singlemode IFC Stranded, 31 Meters, Far end connection Stub
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch chassis, with IFC cable | 
| Product Series | LSX | 
General Specifications
| Functionality | Patching | 
| Application | Used in LSX-style frames only | 
| Cable Exit Location | Upward | 
| Cable Stub Type | IFC, stranded | 
| Color | Putty white | 
| Growth Configuration | Fully loaded | 
| Interface, front | SC/UPC | 
| Interface, rear | Stub tail | 
| Rack Type | EIA 19 in | EIA 23 in | 
| Rack Units | 4 | 
| Shelf Movement | Fixed | 
| Total Ports, quantity | 72 | 
Dimensions
| Height | 177.8 mm | 7 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 304.8 mm | 12 in | 
| Cable Length | 31 m | 101.706 ft | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Optical Specifications
| Fiber Mode | Singlemode | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch chassis, with IFC cable | 
| Product Series | LSX | 
General Specifications
| Functionality | Patching | 
| Application | Used in LSX-style frames only | 
| Cable Exit Location | Upward | 
| Cable Stub Type | IFC, stranded | 
| Color | Putty white | 
| Growth Configuration | Fully loaded | 
| Interface, front | SC/UPC | 
| Interface, rear | Stub tail | 
| Rack Type | EIA 19 in | EIA 23 in | 
| Rack Units | 4 | 
| Shelf Movement | Fixed | 
| Total Ports, quantity | 72 | 
Dimensions
| Height | 177.8 mm | 7 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 304.8 mm | 12 in | 
| Cable Length | 31 m | 101.706 ft | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Optical Specifications
| Fiber Mode | Singlemode | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    