LSX Empty CMOD 5RU Chassis, for holding up to 12 CMOD modules
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch chassis | 
| Product Series | LSX | 
General Specifications
| Functionality | Patching | 
| Application | Used in LSX-style frames only | 
| Color | Putty white | 
| Growth Configuration | Unloaded | 
| Interface, front | Unloaded | 
| Patch Cord Entry Location | Front, left side | Front, right side | 
| Rack Type | EIA 23 in | 
| Rack Units | 5 | 
| Shelf Movement | Fixed | 
| Total Ports, quantity | 12 | 
Dimensions
| Height | 226.06 mm | 8.9 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 279 mm | 10.984 in | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Optical Specifications
| Fiber Mode | Singlemode | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch chassis | 
| Product Series | LSX | 
General Specifications
| Functionality | Patching | 
| Application | Used in LSX-style frames only | 
| Color | Putty white | 
| Growth Configuration | Unloaded | 
| Interface, front | Unloaded | 
| Patch Cord Entry Location | Front, left side | Front, right side | 
| Rack Type | EIA 23 in | 
| Rack Units | 5 | 
| Shelf Movement | Fixed | 
| Total Ports, quantity | 12 | 
Dimensions
| Height | 226.06 mm | 8.9 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 279 mm | 10.984 in | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Optical Specifications
| Fiber Mode | Singlemode | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    