Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Ribbon Breakout Kit, High Density, 1:3, 288f in - 96f x 3 out; 24 kits
Regional Availability | Latin America | North America |
Product Type | Fiber breakout kit, rectangular |
Application | For use with ribbon fiber cables |
Breakout Legs, quantity | 3 |
Fibers per Ribbon, maximum | 36 |
Fibers per Tube, maximum | 288 |
Tubes per Leg, quantity | 3 |
Environmental Space | Indoor |
Packaging quantity | 1 |
Regional Availability | Latin America | North America |
Product Type | Fiber breakout kit, rectangular |
Application | For use with ribbon fiber cables |
Breakout Legs, quantity | 3 |
Fibers per Ribbon, maximum | 36 |
Fibers per Tube, maximum | 288 |
Tubes per Leg, quantity | 3 |
Environmental Space | Indoor |
Packaging quantity | 1 |