Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NG4access® Universal Splice Chassis, unloaded, for holding up to 48 splice trays, black
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber splice chassis |
Product Brand | NG4access® |
Product Series | NG4 |
Functionality | Splicing |
Application | Used in NG4access-style frames only |
Body Style | Symmetrical |
Color | Black |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | NG4 |
Rack Units | 9 |
Shelf Movement | Sliding |
Total Ports, quantity | 48 |
Height | 406.15 mm | 15.99 in |
Width | 685.8 mm | 27 in |
Depth | 313.94 mm | 12.36 in |
Finish | Powder coated |
Material Type | Steel |
Included | Mounting hardware |
Packaging quantity | 1 |
Weight, net | 33.566 kg | 74 lb |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber splice chassis |
Product Brand | NG4access® |
Product Series | NG4 |
Functionality | Splicing |
Application | Used in NG4access-style frames only |
Body Style | Symmetrical |
Color | Black |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | NG4 |
Rack Units | 9 |
Shelf Movement | Sliding |
Total Ports, quantity | 48 |
Height | 406.15 mm | 15.99 in |
Width | 685.8 mm | 27 in |
Depth | 313.94 mm | 12.36 in |
Finish | Powder coated |
Material Type | Steel |
Included | Mounting hardware |
Packaging quantity | 1 |
Weight, net | 33.566 kg | 74 lb |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |