NG4access® Fiber Skeleton Bay
Features and Benefits
- Utilizes an industry-standard base frame and has six horizontal rear troughs and lower trough
- Has mounting positions for (6) NG4access 7-inch high chassis, which will hold up to 576 LC or 288 SC connections
- On the rear of the frame, a mounting location is available for a single splice chassis without sacrificing an available chassis position for standard chassis
- Includes a built-in jumper storage area on the left side for additional flexibility in cable routing
- The vertical cable guides and slack storage system are designed to accommodate up to 3,456 LC terminations
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Frame |
| Product Brand | NG4access® |
| Product Series | NG4 |
General Specifications
| Access | Front | Rear |
| Application | For use with NG4 panels |
| Color | Black |
| Growth Configuration | Unloaded |
| Mounting | Concrete floor | Raised floor |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 757.94 mm | 29.84 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | Seismic rating, zone 4 | Telcordia GR-449-CORE |
Packaging and Weights
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
| Weight, net | 204.116 kg | 450 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Frame |
| Product Brand | NG4access® |
| Product Series | NG4 |
General Specifications
| Access | Front | Rear |
| Application | For use with NG4 panels |
| Color | Black |
| Growth Configuration | Unloaded |
| Mounting | Concrete floor | Raised floor |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 757.94 mm | 29.84 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | Seismic rating, zone 4 | Telcordia GR-449-CORE |
Packaging and Weights
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
| Weight, net | 204.116 kg | 450 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
