Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
LSA-PLUS® Connection Box, 500 Series, holds up to 4 x 34 Series 2 LSA-PLUS modules
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Copper distribution box |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Functionality | Connecting |
| Color | Gray |
| Compatible Interface | LSA-PLUS |
| Front Door Type | Double hinged |
| Interface | Unloaded |
| Modules, quantity | 134 |
| Mounting | Wall mount |
Dimensions
| Height | 1000 mm | 39.37 in |
| Width | 1000 mm | 39.37 in |
| Depth | 140 mm | 5.512 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Weight, net | 32 kg | 70.548 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Copper distribution box |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Functionality | Connecting |
| Color | Gray |
| Compatible Interface | LSA-PLUS |
| Front Door Type | Double hinged |
| Interface | Unloaded |
| Modules, quantity | 134 |
| Mounting | Wall mount |
Dimensions
| Height | 1000 mm | 39.37 in |
| Width | 1000 mm | 39.37 in |
| Depth | 140 mm | 5.512 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Weight, net | 32 kg | 70.548 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
