LSA-PLUS® HD180 10-pair Disconnection Module for PROFIL mounting
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Disconnection module |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS HD180 |
General Specifications
ANSI/TIA Category | 3 |
Color | Gray |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Dimensions
Width | 112 mm | 4.409 in |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Disconnection module |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS HD180 |
General Specifications
ANSI/TIA Category | 3 |
Color | Gray |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Dimensions
Width | 112 mm | 4.409 in |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse