60361005-00 | 6036 1 005-00
Base Product: LSA-PLUS-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LSA-PLUS® Disconnection Module, 8-pair
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Disconnection module |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS Series 2 |
General Specifications
| ANSI/TIA Category | 3 |
| Color | Gray |
| Pairs, quantity | 8 |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
Material Specifications
| Material Type | Polybutylene terephthalate (PBT) |
Environmental Specifications
| Environmental Space | Indoor | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Disconnection module |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS Series 2 |
General Specifications
| ANSI/TIA Category | 3 |
| Color | Gray |
| Pairs, quantity | 8 |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
Material Specifications
| Material Type | Polybutylene terephthalate (PBT) |
Environmental Specifications
| Environmental Space | Indoor | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
