Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
LSA-PLUS® Series 2 Disconnection Module, 10-pair, PROFIL mounting
Features and Benefits
- Based on genuine LSA-PLUS® connection technology for use in all xDSL and ADSL2+ circuits
- Offer disconnection points for opening the line, testing in both directions or insertion of graded protection elements
- Robust long-term environmental stability allows both indoor and outdoor installation
- Compatible with accessories such as overvoltage protection magazines, labels, test and -connection cords
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Disconnection module |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS Series 2 |
General Specifications
| Color | Beige |
| Mounting | PROFIL rods |
| Pairs, quantity | 10 |
| Termination Punchdowns, minimum | 200 times |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
Dimensions
| Width | 124 mm | 4.882 in |
| Compatible Conductor Gauge, solid | 26–20 AWG |
| Compatible Conductor Gauge, stranded | 26–22 AWG |
Electrical Specifications
| Contact Resistance, maximum | 1 mOhm |
| Current Rating, maximum | 2 A |
| Dielectric Strength | 3 kV |
| Insulation Resistance, minimum | 50 GOhm |
Material Specifications
| Contact Base Material | Brass |
| Contact Plating Material | Silver |
| Material Type | Polybutylene terephthalate (PBT) |
Mechanical Specifications
| Plug Insertion Life, minimum | 250 times |
Environmental Specifications
| Operating Temperature | -5 °C to +60 °C (+23 °F to +140 °F) |
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Environmental Space | Indoor | Outdoor |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Disconnection module |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS Series 2 |
General Specifications
| Color | Beige |
| Mounting | PROFIL rods |
| Pairs, quantity | 10 |
| Termination Punchdowns, minimum | 200 times |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
Dimensions
| Width | 124 mm | 4.882 in |
| Compatible Conductor Gauge, solid | 26–20 AWG |
| Compatible Conductor Gauge, stranded | 26–22 AWG |
Electrical Specifications
| Contact Resistance, maximum | 1 mOhm |
| Current Rating, maximum | 2 A |
| Dielectric Strength | 3 kV |
| Insulation Resistance, minimum | 50 GOhm |
Material Specifications
| Contact Base Material | Brass |
| Contact Plating Material | Silver |
| Material Type | Polybutylene terephthalate (PBT) |
Mechanical Specifications
| Plug Insertion Life, minimum | 250 times |
Environmental Specifications
| Operating Temperature | -5 °C to +60 °C (+23 °F to +140 °F) |
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Environmental Space | Indoor | Outdoor |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
