LSA-PLUS® Disconnection Module, unshielded, 10-pair
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Product Type | Disconnection module |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS Series 2 |
General Specifications
| ANSI/TIA Category | 3 |
| Color | Beige |
| Mounting | Backmount frames |
| Pairs, quantity | 10 |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
Material Specifications
| Material Type | Polybutylene terephthalate (PBT) |
Environmental Specifications
| Environmental Space | Indoor | Outdoor |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Product Type | Disconnection module |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS Series 2 |
General Specifications
| ANSI/TIA Category | 3 |
| Color | Beige |
| Mounting | Backmount frames |
| Pairs, quantity | 10 |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
Material Specifications
| Material Type | Polybutylene terephthalate (PBT) |
Environmental Specifications
| Environmental Space | Indoor | Outdoor |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
