LSA-PLUS® Switching Module, cat 3, 20-pair
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Switching module |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS Series 2 |
General Specifications
ANSI/TIA Category | 3 |
Application | For use with 0.7 mm–1.6 mm diameter single wires |
Color | Brown |
Mounting | Backmount frames |
Pairs, quantity | 20 |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Switching module |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS Series 2 |
General Specifications
ANSI/TIA Category | 3 |
Application | For use with 0.7 mm–1.6 mm diameter single wires |
Color | Brown |
Mounting | Backmount frames |
Pairs, quantity | 20 |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Visio Stencil
Warranty
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse