LSA-PLUS® Overvoltage Arrestor Magazine, PROFIL, 10-pair, 3 pole, 230V, loaded
Specifications
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Overvoltage magazine |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS Series 2 |
General Specifications
| Color | Gray |
| Pairs, quantity | 10 |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
Electrical Specifications
| Safety Voltage Rating | 230 V |
Environmental Specifications
| Environmental Space | Indoor | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Overvoltage magazine |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS Series 2 |
General Specifications
| Color | Gray |
| Pairs, quantity | 10 |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
Electrical Specifications
| Safety Voltage Rating | 230 V |
Environmental Specifications
| Environmental Space | Indoor | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
