Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
LSA-PLUS® Disconnection Module, cat 3, 2/10, PROFIL mounting
| Regional Availability | Australia/New Zealand |
| Product Type | Disconnection module |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
| ANSI/TIA Category | 3 |
| Color | White |
| Mounting | PROFIL rods |
| Pairs, quantity | 10 |
| Termination Punchdowns, minimum | 200 times |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
| Contact Resistance, maximum | 3 mOhm |
| Current Rating, maximum | 2 A |
| Dielectric Strength | 2 kV |
| Insulation Resistance, minimum | 50 GOhm |
| Contact Base Material | Brass |
| Contact Plating Material | Silver |
| Material Type | Polybutylene terephthalate (PBT) |
| Operating Temperature | -5 °C to +60 °C (+23 °F to +140 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Environmental Space | Indoor | Outdoor |
| Flammability Rating | UL 94 V-0 |
| Packaging quantity | 10 |
| Packaging Type | Box | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Australia/New Zealand |
| Product Type | Disconnection module |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
| ANSI/TIA Category | 3 |
| Color | White |
| Mounting | PROFIL rods |
| Pairs, quantity | 10 |
| Termination Punchdowns, minimum | 200 times |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
| Contact Resistance, maximum | 3 mOhm |
| Current Rating, maximum | 2 A |
| Dielectric Strength | 2 kV |
| Insulation Resistance, minimum | 50 GOhm |
| Contact Base Material | Brass |
| Contact Plating Material | Silver |
| Material Type | Polybutylene terephthalate (PBT) |
| Operating Temperature | -5 °C to +60 °C (+23 °F to +140 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Environmental Space | Indoor | Outdoor |
| Flammability Rating | UL 94 V-0 |
| Packaging quantity | 10 |
| Packaging Type | Box | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |