Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
PROFIL® Series 2 Disconnect Module (0-9), white
Regional Availability | Australia/New Zealand |
Product Type | Disconnection module |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS Series 2 |
ANSI/TIA Category | 3 |
Color | Beige |
Mounting | Backmount frames | PROFIL rods |
Pairs, quantity | 10 |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Height | 40.8 mm | 1.606 in |
Width | 123.2 mm | 4.850 in |
Material Type | Polybutylene terephthalate (PBT) |
Environmental Space | Indoor | Outdoor |
Packaging quantity | 1 |
Packaging Type | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Australia/New Zealand |
Product Type | Disconnection module |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS Series 2 |
ANSI/TIA Category | 3 |
Color | Beige |
Mounting | Backmount frames | PROFIL rods |
Pairs, quantity | 10 |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Height | 40.8 mm | 1.606 in |
Width | 123.2 mm | 4.850 in |
Material Type | Polybutylene terephthalate (PBT) |
Environmental Space | Indoor | Outdoor |
Packaging quantity | 1 |
Packaging Type | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |