Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
LSA-PLUS® Disconnection Module, cat 3, 10-pair
Regional Availability | EMEA |
Product Type | Disconnection module |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS Series 2 |
ANSI/TIA Category | 3 |
Color | Gray |
Mounting | Backmount frames |
Pairs, quantity | 10 |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Environmental Space | Indoor | Outdoor |
Packaging quantity | 10 |
Packaging Type | Box | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Product Type | Disconnection module |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS Series 2 |
ANSI/TIA Category | 3 |
Color | Gray |
Mounting | Backmount frames |
Pairs, quantity | 10 |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Environmental Space | Indoor | Outdoor |
Packaging quantity | 10 |
Packaging Type | Box | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |