760172908 | HTK-19-SS-1U-SILVER
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Horizontal Trough Kit, 1 RU, 19 in, single sided, silver
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
| Ordering Note | Available in Europe, the Middle East, and Africa |
General Specifications
| Configuration Type | Single-sided |
| Color | Black | Silver |
| Rack Units | 1 |
Dimensions
| Height | 43.688 mm | 1.72 in |
| Width | 482.6 mm | 19 in |
| Depth | 196.342 mm | 7.73 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Aluminum | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four #12-24 x 1/2 in screws | Instruction sheet |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
| Ordering Note | Available in Europe, the Middle East, and Africa |
General Specifications
| Configuration Type | Single-sided |
| Color | Black | Silver |
| Rack Units | 1 |
Dimensions
| Height | 43.688 mm | 1.72 in |
| Width | 482.6 mm | 19 in |
| Depth | 196.342 mm | 7.73 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Aluminum | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four #12-24 x 1/2 in screws | Instruction sheet |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
