760236904 | VCM2-DS-84-12BK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CableGuide 360™ Vertical Cable Management Kit, 12 in X 84 in (305 mm X 2134 mm) Double Sided, With Doors, Black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Vertical cable management |
General Specifications
Configuration Type | Double-sided |
Color | Black |
Door, quantity | 2 |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 304.800 mm | 12 in |
Depth | 630.428 mm | 24.82 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Metal |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Four 1/2-20 hex nuts | Four 1/2-20 x 1 in hex head bolts | Four flat washers |
Packaging quantity | 1 |
Packaging Type | Assembled |
Weight, net | 39.916 kg | 88 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Vertical cable management |
General Specifications
Configuration Type | Double-sided |
Color | Black |
Door, quantity | 2 |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 304.800 mm | 12 in |
Depth | 630.428 mm | 24.82 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Metal |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Four 1/2-20 hex nuts | Four 1/2-20 x 1 in hex head bolts | Four flat washers |
Packaging quantity | 1 |
Packaging Type | Assembled |
Weight, net | 39.916 kg | 88 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse