Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760110981 | MGS600-BL-100

Base Product: MGS600

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

GigaSPEED X10D® M-Series Modular Jack, RJ45, Cat6A Unshielded, Blue (100 ea/pkg)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Electrical performance guaranteed to meet or exceed the channel specifications to ISO/IEC 11801 Class EA and ANSI/TIA-568-C.2 Category 6A
  • Patented crossing of straddling pair contacts enables efficient alien crosstalk reduction in the channel
  • Snaps into standard M-series faceplates, surface-mount boxes, consolidation point boxes and modular panels
  • Mountable either at 90 degrees (straight) or 45 degrees (angled) in M-series faceplate
  • Universal design and label supports both T568 A & B wiring
  • IDC connector terminations on rear of base allow quick and easy installation of 22 to 24 AWG cable
  • Support network line speeds up to at least 10 gigabits per second
  • Low-profile rear protective strain relief cap, protects against contamination and secures the connection

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Modular jack
Product Brand GigaSPEED X10D®
Product Series MGS600

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Blue
Conductor Type Solid | Stranded
Integrated Dust Cover Type None
Mounting M Series faceplates and panels
Termination Punchdowns, minimum 20 times
Termination Tool 110 Punchdown tool
Termination Type IDC
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Height 19.2 mm | 0.756 in
Width 21.1 mm | 0.831 in
Depth 30.2 mm | 1.189 in
Compatible Cable Diameter, maximum 7.24 mm | 0.285 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 22–24 AWG | 21 AWG (for CommScope GigaREACH cable only)
Compatible Conductor Gauge, stranded 22–24 AWG

Electrical Specifications

Contact Resistance, maximum 20 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 MOhm
Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Copper-Nickel alloy
Contact Plating Material Gold
IDC Termination Material Copper-Aluminum alloy
Material Type PC+ABS
Termination Contact Plating Tin

Mechanical Specifications

Plug Retention Force 100 N, complies to IEC 60603-7 series
Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard cULus

Packaging and Weights

Packaging quantity 100
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value, Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant, Compliant/Exempted
UK-ROHS Compliant, Compliant/Exempted

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Modular jack
Product Brand GigaSPEED X10D®
Product Series MGS600

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Blue
Conductor Type Solid | Stranded
Integrated Dust Cover Type None
Mounting M Series faceplates and panels
Termination Punchdowns, minimum 20 times
Termination Tool 110 Punchdown tool
Termination Type IDC
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Height 19.2 mm | 0.756 in
Width 21.1 mm | 0.831 in
Depth 30.2 mm | 1.189 in
Compatible Cable Diameter, maximum 7.24 mm | 0.285 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 22–24 AWG | 21 AWG (for CommScope GigaREACH cable only)
Compatible Conductor Gauge, stranded 22–24 AWG

Electrical Specifications

Contact Resistance, maximum 20 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 MOhm
Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Copper-Nickel alloy
Contact Plating Material Gold
IDC Termination Material Copper-Aluminum alloy
Material Type PC+ABS
Termination Contact Plating Tin

Mechanical Specifications

Plug Retention Force 100 N, complies to IEC 60603-7 series
Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard cULus

Packaging and Weights

Packaging quantity 100
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value, Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant, Compliant/Exempted
UK-ROHS Compliant, Compliant/Exempted