Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Singlemode LC/APC to Stub, Fiber Pigtail, Simplex 0.6 mm, Low Smoke Zero Halogen
Configure and display product variants of ACGLGUCN1 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber pigtail, unjacketed |
| Product Series | ACG |
| Connector A, quantity | 1 |
| Color, boot A | Green |
| Color, connector A | Green |
| Interface, Connector A | LC/APC |
| Interface, Connector B | Unterminated |
| Jacket Color | Yellow |
| Polarity | Method A |
| Total Fibers, quantity | 1 |
| Transmission Standards | IEC 61755 |
| Cable Assembly Length Range (m) | 1 – 61 |
| Cable Assembly Length Range (ft) | 2 – 200 |
| Diameter Over Jacket | 0.6 mm | 0.024 in |
| Click on image to enlarge. |
| Minimum Bend Radius, loaded | 50 mm | 1.969 in |
| Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
| Tensile Load, long term, maximum | 3 N | 0.674 lbf |
| Tensile Load, short term, maximum | 6 N | 1.349 lbf |
| Cable Crush Resistance, maximum | 5 N/mm | 28.551 lbf/in |
| Mating Durability, maximum | 0.2 dB @ 500 cycles |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Performance Grade | IEC Random Mating Grade B |
| Insertion Loss, maximum, connector A | 0.25 dB |
| Return Loss, minimum, connector A | 65 dB |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber pigtail, unjacketed |
| Product Series | ACG |
| Connector A, quantity | 1 |
| Color, boot A | Green |
| Color, connector A | Green |
| Interface, Connector A | LC/APC |
| Interface, Connector B | Unterminated |
| Jacket Color | Yellow |
| Polarity | Method A |
| Total Fibers, quantity | 1 |
| Transmission Standards | IEC 61755 |
| Cable Assembly Length Range (m) | 1 – 61 |
| Cable Assembly Length Range (ft) | 2 – 200 |
| Diameter Over Jacket | 0.6 mm | 0.024 in |
| Click on image to enlarge. |
| Minimum Bend Radius, loaded | 50 mm | 1.969 in |
| Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
| Tensile Load, long term, maximum | 3 N | 0.674 lbf |
| Tensile Load, short term, maximum | 6 N | 1.349 lbf |
| Cable Crush Resistance, maximum | 5 N/mm | 28.551 lbf/in |
| Mating Durability, maximum | 0.2 dB @ 500 cycles |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Performance Grade | IEC Random Mating Grade B |
| Insertion Loss, maximum, connector A | 0.25 dB |
| Return Loss, minimum, connector A | 65 dB |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |