Fiber Optic Pigtail, Simplex, Singlemode, LC/UPC to Stub, 0.9 mm diameter, 2 m, semi-tight cable
Features and Benefits
                                - Semi-tight cable stripping performance: 2 meter in steps of min. 30cm (in one operation). Applied force to remove each section is 10 N.
 
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Europe | Middle East/Africa | 
| Product Type | Fiber pigtail, jacketed | 
| Product Series | OCP | 
General Specifications
| Cable Type | Semi-tight buffer | 
| Connector A, quantity | 1 | 
| Color, boot A | Blue | 
| Color, connector A | Blue | 
| Interface, Connector A | LC/UPC | 
| Interface, Connector B | Unterminated | 
| Jacket Color | Yellow | 
| Total Fibers, quantity | 1 | 
Dimensions
| Cord Length | 2 m | 6.562 ft | 
| Diameter Over Jacket | 0.9 mm | 0.035 in | 
Ordering Tree
| Click on image to enlarge. | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | G.657.A1, TeraSPEED® | 
| Performance Grade | Superior B grade | 
| Insertion Loss, maximum, connector A | 0.25 dB | 
| Return Loss, minimum, connector A | 50 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant, Compliant/Exempted | 
Product classification
| Regional Availability | Europe | Middle East/Africa | 
| Product Type | Fiber pigtail, jacketed | 
| Product Series | OCP | 
General Specifications
| Cable Type | Semi-tight buffer | 
| Connector A, quantity | 1 | 
| Color, boot A | Blue | 
| Color, connector A | Blue | 
| Interface, Connector A | LC/UPC | 
| Interface, Connector B | Unterminated | 
| Jacket Color | Yellow | 
| Total Fibers, quantity | 1 | 
Dimensions
| Cord Length | 2 m | 6.562 ft | 
| Diameter Over Jacket | 0.9 mm | 0.035 in | 
Ordering Tree
| Click on image to enlarge. | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | G.657.A1, TeraSPEED® | 
| Performance Grade | Superior B grade | 
| Insertion Loss, maximum, connector A | 0.25 dB | 
| Return Loss, minimum, connector A | 50 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant, Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    