Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Pigtail, 12 color kit, Singlemode, LC/APC to Stub, 0.9 mm diameter, 1.5 m
| Regional Availability | Asia |
| Product Type | Fiber pigtail, jacketed |
| Product Series | OCP |
| Connector A, quantity | 12 |
| Color, boot A | Green |
| Color, connector A | Green |
| Interface, Connector A | LC/APC |
| Interface, Connector B | Unterminated |
| Total Fibers, quantity | 12 |
| Cord Length | 1.5 m | 4.921 ft |
| Diameter Over Jacket | 0.9 mm | 0.035 in |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Packaging quantity | 12 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia |
| Product Type | Fiber pigtail, jacketed |
| Product Series | OCP |
| Connector A, quantity | 12 |
| Color, boot A | Green |
| Color, connector A | Green |
| Interface, Connector A | LC/APC |
| Interface, Connector B | Unterminated |
| Total Fibers, quantity | 12 |
| Cord Length | 1.5 m | 4.921 ft |
| Diameter Over Jacket | 0.9 mm | 0.035 in |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Packaging quantity | 12 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |