2-599175-2 | C-024-LA-5K-M12AQ/28G/GRP/E
Base Product: C-LA
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Optic Cable, 24-fiber, OM4, aqua. Provides Rodent Resistance.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-LA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | IEC 60794-1 | TIA-492AAAD (OM4) |
General Specifications
| Armor Type | Non-metallic rods |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Filler, quantity | 2 |
| Total Fiber Count | 24 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Diameter Over Jacket | 15 mm | 0.591 in |
Mechanical Specifications
| Minimum Bend Radius, loaded | 465 mm | 18.307 in |
| Minimum Bend Radius, unloaded | 350 mm | 13.78 in |
| Tensile Load, long term, maximum | 6000 N | 1348.854 lbf |
| Tensile Load, short term, maximum | 9000 N | 2023.281 lbf |
Optical Specifications
| Fiber Type | OM4, LazrSPEED® 550 |
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Environmental Space | Aerial, lashed | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
| Cable weight | 236 kg/km | 158.585 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-LA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | IEC 60794-1 | TIA-492AAAD (OM4) |
General Specifications
| Armor Type | Non-metallic rods |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Filler, quantity | 2 |
| Total Fiber Count | 24 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Diameter Over Jacket | 15 mm | 0.591 in |
Mechanical Specifications
| Minimum Bend Radius, loaded | 465 mm | 18.307 in |
| Minimum Bend Radius, unloaded | 350 mm | 13.78 in |
| Tensile Load, long term, maximum | 6000 N | 1348.854 lbf |
| Tensile Load, short term, maximum | 9000 N | 2023.281 lbf |
Optical Specifications
| Fiber Type | OM4, LazrSPEED® 550 |
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Environmental Space | Aerial, lashed | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
| Cable weight | 236 kg/km | 158.585 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
