810009777/DB | Z-024-LN-8W-M12BK/25D/E
Base Product: Z-LN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
Fiber indoor/outdoor cable, TeraSPEED®, Single Jacket All-Dielectric, Low Smoke Zero Halogen (LSZH), Singlemode G.652.D and G.657.A1, 24 fiber, Gel-Free, Stranded Loose Tube, Feet jacket marking, Black jacket color, Eca flame rating
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | Z-LN |
General Specifications
Cable Type | Stranded loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Filler, quantity | 3 |
Jacket Color | Black |
Jacket Marking | Meters |
Subunit, quantity | 2 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 24 |
Dimensions
Buffer Tube/Subunit Diameter | 2.5 mm | 0.098 in |
Diameter Over Jacket | 11.7 mm | 0.461 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 175 mm | 6.89 in |
Minimum Bend Radius, unloaded | 117 mm | 4.606 in |
Tensile Load, long term, maximum | 800 N | 179.847 lbf |
Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
Compression | 22 N/mm | 125.623 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 3 N-m | 26.552 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 654 m | 2145.669 ft |
Optical Specifications
Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 | OS2 |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-20 | Telcordia GR-409 |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH) |
Flame Test Listing | NEC OFN-ST1 (ETL) and c(ETL) |
Flame Test Method | IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | IEEE 1202 | UL 1685 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
Drip | 70 °C | 158 °F |
Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 125 kg/km | 83.996 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | Z-LN |
General Specifications
Cable Type | Stranded loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Filler, quantity | 3 |
Jacket Color | Black |
Jacket Marking | Meters |
Subunit, quantity | 2 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 24 |
Dimensions
Buffer Tube/Subunit Diameter | 2.5 mm | 0.098 in |
Diameter Over Jacket | 11.7 mm | 0.461 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 175 mm | 6.89 in |
Minimum Bend Radius, unloaded | 117 mm | 4.606 in |
Tensile Load, long term, maximum | 800 N | 179.847 lbf |
Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
Compression | 22 N/mm | 125.623 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 3 N-m | 26.552 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 654 m | 2145.669 ft |
Optical Specifications
Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 | OS2 |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-20 | Telcordia GR-409 |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH) |
Flame Test Listing | NEC OFN-ST1 (ETL) and c(ETL) |
Flame Test Method | IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | IEEE 1202 | UL 1685 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
Drip | 70 °C | 158 °F |
Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 125 kg/km | 83.996 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse