810009919/DB | C-004-DN-8G-M04WH/15G/V6/D
Base Product: C-DN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Drop Cable, Façade, Duct and Aerial, FTTH, 4 fibers, Singlemode, G.657.A2, Gel-filled, Meters jacket marking, White jacket, Dca Flame Rating
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-DN |
General Specifications
| Cable Type | Central loose tube | Drop | Tight buffer |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Inner Jacket Color | White |
| Jacket Color | White |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB F.O. CABLE 810009919/DB 4x9/125 G657A2 EN50575 CLASS D ULSZH (serial number) (metre mark) |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 4 |
| Total Fiber Count | 4 |
Dimensions
| Cable Length | 6561 m | 21525.591 ft |
| Buffer Tube/Subunit Diameter | 1.5 mm | 0.059 in |
| Diameter Over Jacket | 4.5 mm | 0.177 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 75 mm | 2.953 in |
| Tensile Load, long term, maximum | 300 N | 67.443 lbf |
| Tensile Load, short term, maximum | 1000 N | 224.809 lbf |
| Compression | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | IEC 60794-1 E3 |
| Impact | 2 N-m | 17.701 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1 E1 |
| Twist | 5 cycles |
| Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
| Fiber Type | G.657.A2 |
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Drop | Ducted | Facade | Indoor/Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
| Temperature Cycle | -25 °C to +70 °C (-13 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
| Cable weight | 26 kg/km | 17.471 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-DN |
General Specifications
| Cable Type | Central loose tube | Drop | Tight buffer |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Inner Jacket Color | White |
| Jacket Color | White |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB F.O. CABLE 810009919/DB 4x9/125 G657A2 EN50575 CLASS D ULSZH (serial number) (metre mark) |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 4 |
| Total Fiber Count | 4 |
Dimensions
| Cable Length | 6561 m | 21525.591 ft |
| Buffer Tube/Subunit Diameter | 1.5 mm | 0.059 in |
| Diameter Over Jacket | 4.5 mm | 0.177 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 75 mm | 2.953 in |
| Tensile Load, long term, maximum | 300 N | 67.443 lbf |
| Tensile Load, short term, maximum | 1000 N | 224.809 lbf |
| Compression | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | IEC 60794-1 E3 |
| Impact | 2 N-m | 17.701 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1 E1 |
| Twist | 5 cycles |
| Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
| Fiber Type | G.657.A2 |
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Drop | Ducted | Facade | Indoor/Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
| Temperature Cycle | -25 °C to +70 °C (-13 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
| Cable weight | 26 kg/km | 17.471 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Declaration of Performance
Product Specification
Warranty
Declaration of Performance
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
