760206540 | 360DMis-24LC-SM
Base Product: G2-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 LL Singlemode MPO 12 distribution module, 24 LC to 2x12f MPO's pinned, internal shutters
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | InstaPATCH® 360 |
| Product Series | G2 |
General Specifications
| Functionality | Breakout |
| Color, front | Blue |
| Color, rear | Gray |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Key up/up | Pinned |
| Polarity | Method B |
| Shuttered | Yes |
| Total Fibers, quantity | 24 |
Dimensions
| Height | 25.51 mm | 1.004 in |
| Width | 95.91 mm | 3.776 in |
| Depth | 119.69 mm | 4.712 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 1.05 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.109 kg | 0.24 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | InstaPATCH® 360 |
| Product Series | G2 |
General Specifications
| Functionality | Breakout |
| Color, front | Blue |
| Color, rear | Gray |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Key up/up | Pinned |
| Polarity | Method B |
| Shuttered | Yes |
| Total Fibers, quantity | 24 |
Dimensions
| Height | 25.51 mm | 1.004 in |
| Width | 95.91 mm | 3.776 in |
| Depth | 119.69 mm | 4.712 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 1.05 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.109 kg | 0.24 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
