FIST® GR2/3 Outer C-cable clamp, for 1 cable with 22-28mm diameter, 1 pce
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Cable clamp |
| Product Brand | FIST® |
| Product Series | FACT | FIST-GR3 |
General Specifications
| Application | Used in FIST-GR3-style frames only |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Product Type | Cable clamp |
| Product Brand | FIST® |
| Product Series | FACT | FIST-GR3 |
General Specifications
| Application | Used in FIST-GR3-style frames only |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
