Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
RJ45 Patch Cord, category 6, blue, 40 ft
| Regional Availability | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair patch cord |
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Stranded |
| Interface, Connector A | RJ45 plug |
| Interface, Connector B | RJ45 plug |
| Jacket Color | Blue |
| Pairs, quantity | 4 |
| Cord Length | 12.19 m | 39.993 ft |
| Compatible Conductor Gauge, stranded | 24 AWG |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair patch cord |
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Stranded |
| Interface, Connector A | RJ45 plug |
| Interface, Connector B | RJ45 plug |
| Jacket Color | Blue |
| Pairs, quantity | 4 |
| Cord Length | 12.19 m | 39.993 ft |
| Compatible Conductor Gauge, stranded | 24 AWG |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |