4-2153161-1 | C7 OUT PR4 S/FTP PE/LSZH BLK 23 SOL 500
- Available in:
- EMEA
Copper Cable, category 7, S/FTP, 4-pair, 23 AWG, black
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
General Specifications
| ANSI/TIA Category | 7 |
| Cable Component Type | Horizontal |
| Cable Type | S/FTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Jacket Color | Black |
| Note | All electrical transmission tests include swept frequency measurements | Cable will support performance requirements for Cat6A / Cat 7 | Channels of a given class will support all applications of a lower class |
| Pairs, quantity | 4 |
| Transmission Standards | CENELEC EN 50288-4-1 | IEC 61156-5 Cat 7 | ISO/IEC 11801 Class F |
Dimensions
| Cable Length | 500 m | 1640.42 ft |
| Diameter Over Jacket, nominal | 9.652 mm | 0.38 in |
| Conductor Gauge, singles | 23 AWG |
Electrical Specifications
| Characteristic Impedance | 100 ohm |
| Characteristic Impedance Tolerance | ±15 ohm |
| Mutual Capacitance at Frequency | 4.1 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 82 % |
| Operating Frequency, maximum | 600 MHz |
| Operating Voltage, maximum | 80 V |
| Safety Voltage Rating | 240 V |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | PE |
| Inner Jacket Material | Low Smoke Zero Halogen (LSZH) |
Environmental Specifications
| Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Fca |
| Environmental Space | UV resistant for outdoor and Low Smoke Zero Halogen |
Packaging and Weights
| Cable weight | 0.089 kg/km | 0.06 lb/kft |
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
General Specifications
| ANSI/TIA Category | 7 |
| Cable Component Type | Horizontal |
| Cable Type | S/FTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Jacket Color | Black |
| Note | All electrical transmission tests include swept frequency measurements | Cable will support performance requirements for Cat6A / Cat 7 | Channels of a given class will support all applications of a lower class |
| Pairs, quantity | 4 |
| Transmission Standards | CENELEC EN 50288-4-1 | IEC 61156-5 Cat 7 | ISO/IEC 11801 Class F |
Dimensions
| Cable Length | 500 m | 1640.42 ft |
| Diameter Over Jacket, nominal | 9.652 mm | 0.38 in |
| Conductor Gauge, singles | 23 AWG |
Electrical Specifications
| Characteristic Impedance | 100 ohm |
| Characteristic Impedance Tolerance | ±15 ohm |
| Mutual Capacitance at Frequency | 4.1 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 82 % |
| Operating Frequency, maximum | 600 MHz |
| Operating Voltage, maximum | 80 V |
| Safety Voltage Rating | 240 V |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | PE |
| Inner Jacket Material | Low Smoke Zero Halogen (LSZH) |
Environmental Specifications
| Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Fca |
| Environmental Space | UV resistant for outdoor and Low Smoke Zero Halogen |
Packaging and Weights
| Cable weight | 0.089 kg/km | 0.06 lb/kft |
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
