NCC34URJB
Base Product
- Available in:
- Latin America
NCC Cat 6 UTP, Riser, Plug-to-SL Jack, (Black), Class Dca
Specifications
Specifications
Product classification
| Regional Availability | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair patch cord |
| Product Series | NCC |
| Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Solid |
| Information Outlet Color | Black | White |
| Interface, Connector A | MP-6AU-PLUG |
| Interface Feature, connector A | Standard |
| Interface, Connector B | SL110 Jack, UTP |
| Interface Feature, connector B | Standard |
| Jacket Color | Blue | Slate |
| Pairs, quantity | 4 |
| Transmission Standards | IEEE 802.3bt Type 4 |
| Wiring | T568B |
Dimensions
| Cable Assembly Length Range (m) | 1 – 100 |
| Cable Assembly Length Range (ft) | 1 – 328 |
| Diameter Over Jacket | 5.53 mm | 0.218 in |
| Compatible Conductor Gauge, solid | 23 AWG |
| Compatible Conductor Gauge, stranded | 23 AWG |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Conductor Material | Phosphor Bronze |
| Contact Plating Material | Gold over nickel |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
Environmental Specifications
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| Environmental Space | Riser |
| Safety Standard | UL 1863 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair patch cord |
| Product Series | NCC |
| Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Solid |
| Information Outlet Color | Black | White |
| Interface, Connector A | MP-6AU-PLUG |
| Interface Feature, connector A | Standard |
| Interface, Connector B | SL110 Jack, UTP |
| Interface Feature, connector B | Standard |
| Jacket Color | Blue | Slate |
| Pairs, quantity | 4 |
| Transmission Standards | IEEE 802.3bt Type 4 |
| Wiring | T568B |
Dimensions
| Cable Assembly Length Range (m) | 1 – 100 |
| Cable Assembly Length Range (ft) | 1 – 328 |
| Diameter Over Jacket | 5.53 mm | 0.218 in |
| Compatible Conductor Gauge, solid | 23 AWG |
| Compatible Conductor Gauge, stranded | 23 AWG |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Conductor Material | Phosphor Bronze |
| Contact Plating Material | Gold over nickel |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
Environmental Specifications
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| Environmental Space | Riser |
| Safety Standard | UL 1863 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Technical Publication
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Technical Publication
Visio Stencil
Other Ways to Browse
