CPCWSX2
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
GigaSPEED X10D® 360GS10E Ruggedized Plug,Coiled Strain Relief 360GS10E, Modular Patch Cord
Configure Product Variants
Product Variants
Configure and display product variants of CPCWSX2 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Cord Length | ||
|---|---|---|---|---|
| No configured items found. | ||||
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Twisted pair patch cord |
| Product Brand | GigaSPEED X10D® |
| Product Series | CPC |
| Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
| ANSI/TIA Category | 6A |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Solid |
| Interface, Connector A | RJ45 plug |
| Interface Feature, connector A | Ruggedized strain relief, coiled |
| Interface, Connector B | RJ45 plug |
| Interface Feature, connector B | Standard |
| Jacket Color | Black | Blue | Dark gray | Light blue | Lilac | Orange | Pink | Purple | Red | Slate | Spring green | Violet | White | Yellow |
| Pairs, quantity | 4 |
| Transmission Standards | IEEE 802.3bt Type 4 |
| Wiring | T568B |
Dimensions
| Cable Assembly Length Range (m) | 1 – 30 |
| Cable Assembly Length Range (ft) | 1 – 100 |
| Diameter Over Jacket | 7.24 mm | 0.285 in |
| Compatible Conductor Gauge, solid | 24 AWG |
Wiring Diagram
| Click on image to enlarge. |
Electrical Specifications
| dc Resistance, maximum | 0.3 ohm |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Contact Plating Material | Precious metals |
| Material Type | Copper alloy | Polycarbonate |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
| Plug Retention Force, minimum | 133 N | 29.9 lbf |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ETL | cETL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Twisted pair patch cord |
| Product Brand | GigaSPEED X10D® |
| Product Series | CPC |
| Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
| ANSI/TIA Category | 6A |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Solid |
| Interface, Connector A | RJ45 plug |
| Interface Feature, connector A | Ruggedized strain relief, coiled |
| Interface, Connector B | RJ45 plug |
| Interface Feature, connector B | Standard |
| Jacket Color | Black | Blue | Dark gray | Light blue | Lilac | Orange | Pink | Purple | Red | Slate | Spring green | Violet | White | Yellow |
| Pairs, quantity | 4 |
| Transmission Standards | IEEE 802.3bt Type 4 |
| Wiring | T568B |
Dimensions
| Cable Assembly Length Range (m) | 1 – 30 |
| Cable Assembly Length Range (ft) | 1 – 100 |
| Diameter Over Jacket | 7.24 mm | 0.285 in |
| Compatible Conductor Gauge, solid | 24 AWG |
Wiring Diagram
| Click on image to enlarge. |
Electrical Specifications
| dc Resistance, maximum | 0.3 ohm |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Contact Plating Material | Precious metals |
| Material Type | Copper alloy | Polycarbonate |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
| Plug Retention Force, minimum | 133 N | 29.9 lbf |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ETL | cETL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Specification
Technical Publication
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse
