760062356 | PM-GS3-24 w/Termination Mgt.
Base Product: PATCHMAX-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
GigaSPEED XL® PATCHMAX® GS3 Category 6 U/UTP Copper Patch Panel, 24 port with termination manager
Features and Benefits
- Available for use with the DYMO® labeling system
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | RJ45 patch panel |
| Product Brand | GigaSPEED XL® | PATCHMAX® |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | Unshielded |
| Color | Black |
| Conductor Type | Solid | Stranded |
| Intelligence Type | Passive |
| Modules, quantity | 4 |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
| Termination Type | IDC |
| Total Ports, quantity | 24 |
| Transmission Standards | ANSI/TIA-568-D.2 | ISO/IEC 11801 Class E |
| Wiring | T568A | T568B |
Dimensions
| Height | 89.66 mm | 3.53 in |
| Width | 482.6 mm | 19 in |
| Depth, with cable management | 206.5 mm | 8.13 in |
| Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
| Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
| Compatible Conductor Gauge, solid | 22-24 AWG | 21 AWG (for CommScope GigaREACH cable only) |
| Compatible Conductor Gauge, stranded | 22–24 AWG |
Electrical Specifications
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Material Specifications
| Contact Plating Material | Precious metals |
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
| Termination Contact Plating | Nickel |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
| Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
| Plug Retention Force, minimum | 133 N | 29.9 lbf |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | RJ45 patch panel |
| Product Brand | GigaSPEED XL® | PATCHMAX® |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | Unshielded |
| Color | Black |
| Conductor Type | Solid | Stranded |
| Intelligence Type | Passive |
| Modules, quantity | 4 |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
| Termination Type | IDC |
| Total Ports, quantity | 24 |
| Transmission Standards | ANSI/TIA-568-D.2 | ISO/IEC 11801 Class E |
| Wiring | T568A | T568B |
Dimensions
| Height | 89.66 mm | 3.53 in |
| Width | 482.6 mm | 19 in |
| Depth, with cable management | 206.5 mm | 8.13 in |
| Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
| Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
| Compatible Conductor Gauge, solid | 22-24 AWG | 21 AWG (for CommScope GigaREACH cable only) |
| Compatible Conductor Gauge, stranded | 22–24 AWG |
Electrical Specifications
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Material Specifications
| Contact Plating Material | Precious metals |
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
| Termination Contact Plating | Nickel |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
| Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
| Plug Retention Force, minimum | 133 N | 29.9 lbf |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
