Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: 360-MFTP-PANELS
SYSTIMAX 360™ GigaSPEED X10D® Evolve High Density Shielded Modular Panel, 48 port
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | RJ45 patch panel |
Product Brand | GigaSPEED X10D® | SYSTIMAX 360™ |
Product Series | HGS Series |
ANSI/TIA Category | 6A |
Cable Type | Shielded |
Color | Cool gray | Satin chrome |
Conductor Type | Solid | Stranded |
Intelligence Type | iPatch® ready |
Panel Style | Straight |
Rack Type | EIA 19 in |
Rack Units | 2 |
Termination Type | IDC |
Total Ports, quantity | 48 |
Transmission Standards | ANSI/TIA-568-D.2 | ISO/IEC 11801 Class E |
Wiring | T568A | T568B |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth, with cable management | 165.1 mm | 6.5 in |
Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
Compatible Conductor Gauge, solid | 22 AWG | 24 AWG |
Compatible Conductor Gauge, stranded | 22 AWG | 24 AWG |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 mOhm |
Contact Plating Material | Precious metals |
Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Termination Contact Plating | Nickel |
Plug Insertion Life, minimum | 750 times |
Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Plug Retention Force, minimum | 133 N | 29.9 lbf |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 1 |
Weight, net | 1.361 kg | 3 lb |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | RJ45 patch panel |
Product Brand | GigaSPEED X10D® | SYSTIMAX 360™ |
Product Series | HGS Series |
ANSI/TIA Category | 6A |
Cable Type | Shielded |
Color | Cool gray | Satin chrome |
Conductor Type | Solid | Stranded |
Intelligence Type | iPatch® ready |
Panel Style | Straight |
Rack Type | EIA 19 in |
Rack Units | 2 |
Termination Type | IDC |
Total Ports, quantity | 48 |
Transmission Standards | ANSI/TIA-568-D.2 | ISO/IEC 11801 Class E |
Wiring | T568A | T568B |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth, with cable management | 165.1 mm | 6.5 in |
Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
Compatible Conductor Gauge, solid | 22 AWG | 24 AWG |
Compatible Conductor Gauge, stranded | 22 AWG | 24 AWG |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 mOhm |
Contact Plating Material | Precious metals |
Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Termination Contact Plating | Nickel |
Plug Insertion Life, minimum | 750 times |
Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Plug Retention Force, minimum | 133 N | 29.9 lbf |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 1 |
Weight, net | 1.361 kg | 3 lb |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |