760251245 | 360-IPR-SMOD-A-2U-48
Base Product: 360-MOD-PANELS
SYSTIMAX 360™ Shielded Angled Modular Panel, Empty, 2U, 48 port, Silver
Features and Benefits
- Only to be used with InstaPATCH® Copper assemblies
- Does not fit MGS600S jacks
Specifications
Product classification
| Portfolio | SYSTIMAX® |
| Product Type | Copper patch panel |
General Specifications
| ANSI/TIA Category | NA |
| Cable Type | Shielded |
| Color | Cool gray | Satin chrome |
| Conductor Type | Solid | Stranded |
| Panel Style | Angled |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
| Total Ports, quantity | 48 |
| Wiring | T568A | T568B |
Dimensions
| Height | 93.5 mm | 3.681 in |
| Width | 482.6 mm | 19 in |
| Depth, with cable management | 277.4 mm | 10.921 in |
| Compatible Conductor Gauge, solid | 22 AWG | 26 AWG |
| Compatible Conductor Gauge, stranded | 24 AWG | 26 AWG |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | PC+ABS | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Portfolio | SYSTIMAX® |
| Product Type | Copper patch panel |
General Specifications
| ANSI/TIA Category | NA |
| Cable Type | Shielded |
| Color | Cool gray | Satin chrome |
| Conductor Type | Solid | Stranded |
| Panel Style | Angled |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
| Total Ports, quantity | 48 |
| Wiring | T568A | T568B |
Dimensions
| Height | 93.5 mm | 3.681 in |
| Width | 482.6 mm | 19 in |
| Depth, with cable management | 277.4 mm | 10.921 in |
| Compatible Conductor Gauge, solid | 22 AWG | 26 AWG |
| Compatible Conductor Gauge, stranded | 24 AWG | 26 AWG |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | PC+ABS | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Template
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Template
Other Ways to Browse
