Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Shielded Recessed Angled Panel Frame, UCP Quick-Fit, Foldable, 1U, Black
| Regional Availability | China |
| Portfolio | CommScope® |
| Product Type | RJ45 patch panel |
| Product Series | NA |
| ANSI/TIA Category | NA |
| Cable Type | Shielded | Unshielded |
| Color | Black |
| Intelligence Type | Passive |
| Panel Style | Angled recessed |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Total Ports, quantity | 24 |
| Height | 44 mm | 1.732 in |
| Width | 482.6 mm | 19 in |
| Depth, with cable management | 276.6 mm | 10.89 in |
| Material Type | Galvanised and powder-coated steel |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | China |
| Portfolio | CommScope® |
| Product Type | RJ45 patch panel |
| Product Series | NA |
| ANSI/TIA Category | NA |
| Cable Type | Shielded | Unshielded |
| Color | Black |
| Intelligence Type | Passive |
| Panel Style | Angled recessed |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Total Ports, quantity | 24 |
| Height | 44 mm | 1.732 in |
| Width | 482.6 mm | 19 in |
| Depth, with cable management | 276.6 mm | 10.89 in |
| Material Type | Galvanised and powder-coated steel |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |