881546-000 | OCM1-CMB27AL2
- Available in:
- North America
OCM1 LGX Fiber Optic Module, CWDM, Mux, LC/APC, 8 channels, upgrade port, starting wavelength 1270 nm
Specifications
Product classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Series | LGX | OCM1 |
General Specifications
Device Type | Standard VAM |
Functionality | Multiplexing |
Technology Type | Thin film filter (TFF) |
Application | For use with LGX panels |
Circuits, quantity | 1 |
Distribution Type | 8-channel CWDM |
Interface, front | LC/APC |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Multiplexers, quantity | 1 |
Port Type, optional | Upgrade port |
Dimensions
Height | 129.54 mm | 5.1 in |
Width | 27.94 mm | 1.1 in |
Depth | 127 mm | 5 in |
Optical Specifications
Channel Spacing | Skipped channels |
Starting Wavelength | 1270 nm |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Series | LGX | OCM1 |
General Specifications
Device Type | Standard VAM |
Functionality | Multiplexing |
Technology Type | Thin film filter (TFF) |
Application | For use with LGX panels |
Circuits, quantity | 1 |
Distribution Type | 8-channel CWDM |
Interface, front | LC/APC |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Multiplexers, quantity | 1 |
Port Type, optional | Upgrade port |
Dimensions
Height | 129.54 mm | 5.1 in |
Width | 27.94 mm | 1.1 in |
Depth | 127 mm | 5 in |
Optical Specifications
Channel Spacing | Skipped channels |
Starting Wavelength | 1270 nm |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse