376744-000 | OCC1C-B-43A-NNSEC-C01
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
OCC1C compact CWDM, 8 channels + upgrade port, single demux, 1431 nm starting wavelength, 0.9 mm cable
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | CWDM component |
Product Series | OCC1C |
General Specifications
Device Type | Component, rectangular |
Functionality | Demultiplexing |
Technology Type | Free space optics |
Application | For use in FOSC closures |
Circuits, quantity | 1 |
Distribution Type | 8-channel CWDM |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Multiplexers, quantity | 1 |
Port Type, optional | Upgrade port |
Dimensions
Pigtail Length, Input | 2.5 m | 8.202 ft |
Pigtail Length, Output | 2.5 m | 8.202 ft |
Pigtail Diameter | 0.9 mm | 0.035 in |
Optical Specifications
Channel Spacing | Skipped channels |
Starting Wavelength | 1431 nm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | CWDM component |
Product Series | OCC1C |
General Specifications
Device Type | Component, rectangular |
Functionality | Demultiplexing |
Technology Type | Free space optics |
Application | For use in FOSC closures |
Circuits, quantity | 1 |
Distribution Type | 8-channel CWDM |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Multiplexers, quantity | 1 |
Port Type, optional | Upgrade port |
Dimensions
Pigtail Length, Input | 2.5 m | 8.202 ft |
Pigtail Length, Output | 2.5 m | 8.202 ft |
Pigtail Diameter | 0.9 mm | 0.035 in |
Optical Specifications
Channel Spacing | Skipped channels |
Starting Wavelength | 1431 nm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Video
Compact CWDM Application and Installation

Compact CWDM Application and Installation
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Video
Compact CWDM Application and Installation

Compact CWDM Application and Installation
Visio Stencil
Warranty
Other Ways to Browse